IESNA:LM-63-2002
[TEST]P951493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35967
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7220 7223.8 7208.6 7176.3 6987.9 6792 6759.6 6915.6 7277.1 7758.4
8340.6 9010.3 9716.1 10231.7 10627.4 11019.3 11377 11592 11666.2 11586.3
11183 10458.1 9531.6 8062.8 5920.6 3447.4 2676.8 2448.5 2176.5 1773.1
1362.2 1057.8 793.3 496.6 283.5 114.2 0
7220 7189.6 7174.4 7153.4 6970.8 6771 6742.5 6883.3 7231.4 7728
8295 8941.8 9647.6 10180.3 10560.8 10960.4 11314.2 11542.5 11649.1 11554
11120.2 10410.5 9468.8 7937.3 5734.2 3338.9 2646.4 2425.7 2149.8 1742.7
1345.1 1044.5 755.3 477.5 275.9 110.3 0
7220 7210.5 7202.9 7182 7037.4 6845.2 6784.4 6900.4 7204.8 7670.9
8222.7 8842.9 9543 10159.4 10585.6 10981.3 11397.9 11681.4 11858.4 11843.1
11550.2 10899.5 10007.2 8618.4 6569.4 3884.9 2694 2446.6 2218.3 1902.5
1535.3 1141.5 844.7 551.7 300.6 137 0
7220 7202.9 7193.4 7210.5 7111.6 6946.1 6871.9 6930.9 7143.9 7516.8
8013.4 8567 9208.2 9900.7 10454.3 10893.8 11316.1 11683.3 11902.1 12004.9
11890.7 11491.2 10779.6 9531.6 7651.9 4895.2 2772 2300.1 2092.8 1845.4
1582.9 1314.6 1017.8 679.2 388.1 173.1 0
7220 7212.4 7218.1 7256.2 7237.2 7149.6 7041.2 7029.8 7126.8 7349.4
7691.9 8133.2 8662.1 9270.9 9934.9 10549.4 11027 11441.7 11808.9 12079
12155.1 11987.7 11571.1 10891.9 9563.9 7208.6 4012.4 2035.7 1601.9 1348.9
1099.7 886.6 690.6 487 264.4 97 0
7220 7223.8 7244.8 7296.1 7345.6 7345.6 7294.2 7246.7 7254.3 7347.5
7532 7821.2 8211.2 8671.6 9187.2 9841.7 10538 11125.9 11466.4 11626.3
11730.9 11782.3 11765.1 11744.2 11540.6 10342.1 7743.2 4313 1961.5 1259.5
991.2 768.6 561.2 386.2 222.6 81.8 0
7220 7227.6 7267.6 7328.5 7416 7494 7547.3 7589.1 7585.3 7657.6
7779.4 7965.8 8224.6 8521.4 8884.7 9328 9832.2 10385.8 10884.3 11297.1
11713.8 12181.8 12649.8 13136.8 13739.9 14078.6 13034.1 10311.6 6662.6 3346.5
1605.7 987.4 669.7 435.7 249.2 87.5 0
7220 7233.4 7288.5 7376 7471.2 7566.3 7680.4 7809.8 7965.8 8165.6
8420.5 8713.5 9029.3 9379.4 9796 10305.9 10882.4 11517.8 12210.3 12959.9
13825.6 14771.1 15828.9 16881 18060.5 19432.3 20769.7 21108.4 19879.3 16959
12606 7996.3 4663.1 2576 1137.7 274 0
7220 7252.4 7319 7419.8 7518.7 7608.1 7716.6 7865 8038.1 8300.7
8646.9 9044.5 9516.4 10098.5 10806.3 11683.3 12699.3 13875 15142.1 16435.8
17906.4 19302.9 20950.5 22624.7 24633.7 26608.5 29119.8 31810 33950.3 33725.8
29679.2 22365.9 14137.6 5665.7 1035 228.3 0
7220 7250.5 7332.3 7427.4 7526.3 7632.9 7745.1 7895.4 8076.2 8336.8
8656.4 9040.7 9495.4 10079.5 10804.4 11725.2 12779.2 14053.9 15461.7 16903.8
18418.2 19965 21622 23429.4 25358.6 27369.5 29652.6 32133.4 34557.2 34985.3
30948.2 22588.5 12815.3 3337 711.5 211.2 0
7220 7248.6 7313.3 7440.7 7545.4 7661.4 7756.5 7895.4 8085.7 8314
8589.8 8903.8 9261.4 9752.3 10397.2 11177.3 12120.9 13281.4 14603.7 16045.8
17495.5 18981.4 20516.7 22154.8 23943.1 25701 27533.2 29137 30356.5 29483.2
25410 17510.7 7621.5 1470.6 443.3 146.5 0
7220 7241 7328.5 7438.8 7539.7 7640.5 7735.6 7846 8000.1 8165.6
8361.5 8551.8 8742 8998.9 9375.6 9874 10473.3 11278.1 12225.5 13298.6
14466.7 15674.8 16862 18068.2 19321.9 20495.8 21673.4 22740.7 22967.1 20977.1
16915.2 11622.4 4959.8 987.4 296.8 81.8 0
7220 7241 7313.3 7397 7480.7 7532 7583.4 7627.2 7667.1 7714.7
7729.9 7678.5 7581.5 7478.8 7406.5 7402.7 7505.4 7798.4 8274 8873.3
9583 10364.9 11152.5 11936.4 12697.4 13330.9 13707.6 13918.8 13382.3 11257.2
8255 5104.4 2035.7 578.4 213.1 53.3 0
7220 7214.3 7231.4 7256.2 7241 7140.1 6984.1 6750.1 6441.9 6034.8
5524.9 4931.3 4341.5 3848.8 3456.9 3133.4 2884.2 2724.4 2642.6 2623.6
2674.9 2777.7 2876.6 2973.6 3019.3 2945.1 2716.8 2353.4 1797.9 1276.6
928.4 673.5 490.8 344.4 207.4 55.2 0
7220 7172.5 7113.5 6997.4 6788.2 6440 5973.9 5382.2 4720.1 4118.9
3626.2 3198.1 2802.4 2509.4 2349.6 2275.4 2224 2161.3 2094.7 2031.9
1957.7 1856.9 1738.9 1634.3 1533.4 1432.6 1333.7 1227.1 1101.6 958.9
812.4 669.7 517.5 355.8 194.1 43.8 0
7220 7124.9 6951.8 6658.8 6202.2 5553.4 4841.9 4164.6 3666.1 3241.9
2880.4 2676.8 2558.9 2456.1 2349.6 2260.2 2212.6 2195.5 2163.2 2090.9
1986.2 1881.6 1775 1672.3 1560.1 1449.7 1337.5 1217.6 1101.6 974.1
839 688.7 517.5 334.8 171.2 36.1 0
7220 7094.5 6803.4 6325.9 5625.7 4771.5 4048.5 3548.2 3148.7 2899.4
2781.5 2673 2558.9 2437.1 2324.9 2256.4 2235.5 2224 2197.4 2111.8
1913.9 1801.7 1700.8 1603.8 1514.4 1430.7 1328 1213.8 1092 955.1
806.7 646.9 479.4 323.4 173.1 47.6 0
7220 7045 6639.8 5979.6 5074 4183.6 3614.8 3194.3 2966 2867.1
2743.4 2623.6 2541.8 2454.2 2334.4 2258.3 2224 2178.4 1976.7 1891.1
1862.6 1851.1 1818.8 1767.4 1689.4 1586.7 1442.1 1307 1158.6 1010.2
858 705.8 547.9 388.1 228.3 78 0
7220 7031.7 6537 5717 4687.8 3883 3375.1 3049.7 2952.7 2840.5
2703.5 2610.2 2551.3 2473.3 2330.6 2233.5 2157.4 1948.2 1875.9 1845.4
1820.7 1815 1792.2 1731.3 1626.6 1503 1369.8 1225.2 1074.9 939.8
808.6 679.2 555.5 430 431.9 327.2 0
7220 6980.3 6392.4 5465.9 4394.8 3702.3 3230.5 3021.2 2950.8 2823.3
2692.1 2608.3 2558.9 2480.9 2313.5 2167 1974.8 1824.5 1776.9 1733.2
1704.7 1687.5 1609.5 1522 1423.1 1324.1 1208.1 1095.8 972.2 846.6
728.7 606.9 492.8 593.6 532.7 178.8 0
7220 6965.1 6341.1 5376.5 4274.9 3557.7 3135.3 3009.8 2945.1 2821.4
2692.1 2614.1 2577.9 2505.6 2302 2087.1 1835.9 1731.3 1664.7 1611.4
1584.8 1525.8 1426.9 1335.6 1242.3 1137.7 1046.4 955.1 858 770.5
726.8 574.6 477.5 660.2 304.4 76.1 0
7220 6989.8 6379.1 5387.9 4301.6 3605.3 3152.5 3017.4 2964.1 2842.4
2703.5 2629.3 2591.2 2526.5 2328.7 2089 1832.1 1727.5 1657.1 1601.9
1571.5 1514.4 1417.4 1331.8 1236.6 1135.8 1035 943.6 854.2 747.7
654.5 538.4 477.5 662.1 262.5 64.7 0
